Starting kernel ...

[    0.000000] Linux version 3.2.0 (zongkai@am335x-compiler) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Sun Feb 5 19:30:43 CST 2017
[    0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] Machine: kn_mkq161
[    0.000000] Memory policy: ECC disabled, Data cache writeback
[    0.000000] AM335X ES2.1 (neon )
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 16256
[    0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=8,2048 rootfstype=ubifs rootwait=1
[    0.000000] PID hash table entries: 256 (order: -2, 1024 bytes)
[    0.000000] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
[    0.000000] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
[    0.000000] Memory: 64MB = 64MB total
[    0.000000] Memory: 58320k/58320k available, 7216k reserved, 0K highmem
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)
[    0.000000]     vmalloc : 0xc4800000 - 0xff000000   ( 936 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xc4000000   (  64 MB)
[    0.000000]     modules : 0xbf000000 - 0xc0000000   (  16 MB)
[    0.000000]       .text : 0xc0008000 - 0xc059f000   (5724 kB)
[    0.000000]       .init : 0xc059f000 - 0xc05db000   ( 240 kB)
[    0.000000]       .data : 0xc05dc000 - 0xc0645648   ( 422 kB)
[    0.000000]        .bss : 0xc064566c - 0xc0674524   ( 188 kB)
[    0.000000] NR_IRQS:396
[    0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[    0.000000] Total of 128 interrupts on 1 active controller
[    0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz
[    0.000000] omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in low power state
[    0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz
[    0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms
[    0.000000] Console: colour dummy device 80x30
[    0.000294] Calibrating delay loop... 498.89 BogoMIPS (lpj=2494464)
[    0.116346] pid_max: default: 32768 minimum: 301
[    0.116518] Security Framework initialized
[    0.116667] Mount-cache hash table entries: 512
[    0.117231] CPU: Testing write buffer coherency: ok
[    0.139617] omap_hwmod: gfx: failed to hardreset
[    0.156490] omap_hwmod: pruss: failed to hardreset
[    0.158193] print_constraints: dummy: 
[    0.158732] NET: Registered protocol family 16
[    0.161936] OMAP GPIO hardware version 0.1
[    0.165727] omap_mux_init: Add partition: #1: core, flags: 0
[    0.169335]  omap_i2c.1: alias fck already exists
[    0.171118]  d_can.1: alias fck already exists
[    0.172142] _regulator_get: l3_main.0 supply vdd_core not found, using dummy regulator
[    0.172278] am335x_opp_update: physical regulator not present for core(-22)
[    0.172880]  omap2_mcspi.1: alias fck already exists
[    0.173216]  omap2_mcspi.2: alias fck already exists
[    0.174643]  edma.0: alias fck already exists
[    0.174675]  edma.0: alias fck already exists
[    0.174701]  edma.0: alias fck already exists
[    0.214224] bio: create slab <bio-0> at 0
[    0.217508] SCSI subsystem initialized
[    0.219905] usbcore: registered new interface driver usbfs
[    0.220344] usbcore: registered new interface driver hub
[    0.220640] usbcore: registered new device driver usb
[    0.221110] registerd cppi-dma Intr @ IRQ 17
[    0.221130] Cppi41 Init Done Qmgr-base(c487a000) dma-base(c4878000)
[    0.221143] Cppi41 Init Done
[    0.221185] musb-ti81xx musb-ti81xx: musb0, board_mode=0x2, plat_mode=0x2
[    0.221627] musb-ti81xx musb-ti81xx: musb1, board_mode=0x2, plat_mode=0x0
[    0.223323] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz
[    0.225838] Advanced Linux Sound Architecture Driver Version 1.0.24.
[    0.227605] Switching to clocksource gp timer
[    0.250170] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host)
[    0.250449] musb-hdrc musb-hdrc.0: dma type: dma-cppi41
[    0.250943] MUSB0 controller's USBSS revision = 4ea20800
[    0.250991] musb0: Enabled SW babble control
[    0.252448] musb-hdrc musb-hdrc.0: USB Peripheral mode controller at c483c000 using DMA, IRQ 18
[    0.252591] musb-hdrc musb-hdrc.1: dma type: dma-cppi41
[    0.253031] MUSB1 controller's USBSS revision = 4ea20800
[    0.253068] musb1: Enabled SW babble control
[    0.253750] musb-hdrc musb-hdrc.1: MUSB HDRC host driver
[    0.253879] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1
[    0.254067] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[    0.254088] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[    0.254107] usb usb1: Product: MUSB HDRC host driver
[    0.254121] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd
[    0.254136] usb usb1: SerialNumber: musb-hdrc.1
[    0.255370] hub 1-0:1.0: USB hub found
[    0.255412] hub 1-0:1.0: 1 port detected
[    0.256231] musb-hdrc musb-hdrc.1: USB OTG mode controller at c483e800 using DMA, IRQ 19
[    0.256891] NET: Registered protocol family 2
[    0.257166] IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
[    0.257612] TCP established hash table entries: 2048 (order: 2, 16384 bytes)
[    0.257780] TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
[    0.257830] TCP: Hash tables configured (established 2048 bind 2048)
[    0.257847] TCP reno registered
[    0.257866] UDP hash table entries: 256 (order: 0, 4096 bytes)
[    0.257899] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[    0.258213] NET: Registered protocol family 1
[    0.258601] RPC: Registered named UNIX socket transport module.
[    0.258620] RPC: Registered udp transport module.
[    0.258632] RPC: Registered tcp transport module.
[    0.258644] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.258974] NetWinder Floating Point Emulator V0.97 (double precision)
[    0.259298] omap-gpmc omap-gpmc: GPMC revision 6.0
[    0.259324] Registering NAND on CS0
[    0.267251] VFS: Disk quotas dquot_6.5.2
[    0.267351] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[    0.268249] msgmni has been set to 113
[    0.272950] alg: No test for stdrng (krng)
[    0.273965] io scheduler noop registered
[    0.273984] io scheduler deadline registered
[    0.274078] io scheduler cfq registered (default)
[    0.276736] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0
[    0.893793] console [ttyO0] enabled
[    0.898406] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
[    0.906452] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
[    0.914494] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
[    0.922496] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
[    0.930482] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
[    0.939214] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00
[    0.959889] brd: module loaded
[    0.970474] loop: module loaded
[    0.974015] i2c-core: driver [tsl2550] using legacy suspend method
[    0.980528] i2c-core: driver [tsl2550] using legacy resume method
[    0.989561] mtdoops: mtd device (mtddev=name/number) must be supplied
[    0.997082] omap2-nand driver initializing
[    1.001813] ONFI flash detected
[    1.005236] ONFI param page 0 valid
[    1.008921] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xf1 (Micron MT29F1G08ABADAH4)
[    1.017620] Creating 10 MTD partitions on "omap2-nand.0":
[    1.023310] 0x000000000000-0x000000020000 : "SPL"
[    1.030258] 0x000000020000-0x000000040000 : "SPL.backup1"
[    1.037810] 0x000000040000-0x000000060000 : "SPL.backup2"
[    1.045498] 0x000000060000-0x000000080000 : "SPL.backup3"
[    1.053087] 0x000000080000-0x000000180000 : "U-Boot"
[    1.060564] 0x000000180000-0x0000001a0000 : "Hardware-Test Res"
[    1.068713] 0x0000001a0000-0x0000001c0000 : "U-Boot Env"
[    1.076126] 0x0000001c0000-0x0000006c0000 : "Kernel"
[    1.085166] 0x0000006c0000-0x000001ac0000 : "Rootfs"
[    1.100490] 0x000001ac0000-0x000008000000 : "UserData"
[    1.150233] OneNAND driver initializing
[    1.155311] UBI: attaching mtd8 to ubi0
[    1.159389] UBI: physical eraseblock size:   131072 bytes (128 KiB)
[    1.165935] UBI: logical eraseblock size:    126976 bytes
[    1.171586] UBI: smallest flash I/O unit:    2048
[    1.176498] UBI: VID header offset:          2048 (aligned 2048)
[    1.182782] UBI: data offset:                4096
[    1.360190] UBI: max. sequence number:       80
[    1.378847] UBI: attached mtd8 to ubi0
[    1.382776] UBI: MTD device name:            "Rootfs"
[    1.388097] UBI: MTD device size:            20 MiB
[    1.393187] UBI: number of good PEBs:        160
[    1.398020] UBI: number of bad PEBs:         0
[    1.402656] UBI: number of corrupted PEBs:   0
[    1.407293] UBI: max. allowed volumes:       128
[    1.412125] UBI: wear-leveling threshold:    4096
[    1.417035] UBI: number of internal volumes: 1
[    1.421682] UBI: number of user volumes:     1
[    1.426319] UBI: available PEBs:             0
[    1.430970] UBI: total number of reserved PEBs: 160
[    1.436064] UBI: number of PEBs reserved for bad PEB handling: 2
[    1.442346] UBI: max/mean erase counter: 4/1
[    1.446799] UBI: image sequence number:  0
[    1.451241] UBI: background thread "ubi_bgt0d" started, PID 577
[    1.458388] CAN device driver interface
[    1.462408] CAN bus driver for Bosch D_CAN controller 1.0
[    1.469307] d_can d_can.1: device registered (irq=55, irq_obj=56)
[    1.517727] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
[    1.524195] davinci_mdio davinci_mdio.0: detected phy mask fffffff5
[    1.532331] davinci_mdio.0: probed
[    1.535907] davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
[    1.543327] davinci_mdio davinci_mdio.0: phy[3]: device 0:03, driver unknown
[    1.551240] usbcore: registered new interface driver zd1201
[    1.557361] usbcore: registered new interface driver cdc_ether
[    1.563728] usbcore: registered new interface driver cdc_eem
[    1.569900] usbcore: registered new interface driver dm9601
[    1.575799] cdc_ncm: 04-Aug-2011
[    1.579441] usbcore: registered new interface driver cdc_ncm
[    1.585371] Initializing USB Mass Storage driver...
[    1.590828] usbcore: registered new interface driver usb-storage
[    1.597101] USB Mass Storage support registered.
[    1.602061]  gadget: using random self ethernet address
[    1.607532]  gadget: using random host ethernet address
[    1.613856] usb0: MAC b6:56:3c:e6:4f:07
[    1.617902] usb0: HOST MAC fa:bf:d3:a9:ff:29
[    1.622469]  gadget: Ethernet Gadget, version: Memorial Day 2008
[    1.628780]  gadget: g_ether ready
[    1.633429] mousedev: PS/2 mouse device common for all mice
[    1.640706] i2c /dev entries driver
[    1.644928] Linux video capture interface: v2.00
[    1.650314] usbcore: registered new interface driver uvcvideo
[    1.656317] USB Video Class driver (1.1.1)
[    1.663101] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[    1.669799] _regulator_get: deviceless supply vdd_mpu not found, using dummy regulator
[    1.678774] cpuidle: using governor ladder
[    1.683760] cpuidle: using governor menu
[    1.689372] omap4_aes_mod_init: loading AM33X AES driver
[    1.695083] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02
[    1.701892] omap4_aes_probe: probe() done
[    1.706420] omap4_sham_mod_init: loading AM33X SHA/MD5 driver
[    1.712666] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03
[    1.726420] omap4_sham_probe: probe() done
[    1.734286] usbcore: registered new interface driver usbhid
[    1.740162] usbhid: USB HID core driver
[    1.745369] usbcore: registered new interface driver snd-usb-audio
[    1.753626] ALSA device list:
[    1.756733]   No soundcards found.
[    1.760345] oprofile: hardware counters not available
[    1.765621] oprofile: using timer interrupt.
[    1.770131] nf_conntrack version 0.5.0 (911 buckets, 3644 max)
[    1.776883] ip_tables: (C) 2000-2006 Netfilter Core Team
[    1.782666] TCP cubic registered
[    1.786046] NET: Registered protocol family 17
[    1.790727] can: controller area network core (rev 20090105 abi 8)
[    1.797313] NET: Registered protocol family 29
[    1.802016] can: raw protocol (rev 20090105)
[    1.806475] can: broadcast manager protocol (rev 20090105 t)
[    1.812456] Registering the dns_resolver key type
[    1.817513] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[    1.825551] ThumbEE CPU extension supported.
[    1.830110] mux: Failed to setup hwmod io irq -22
[    1.836019] Power Management for AM33XX family
[    1.841017] Trying to load am335x-pm-firmware.bin (60 secs timeout)
[    1.847730] Copied the M3 firmware to UMEM
[    1.852099] Cortex M3 Firmware Version = 0x181
[    1.857582] sr_init: platform driver register failed
[    1.868044] clock: disabling unused clocks to save power
[    1.891645] Detected MACID=60:64:5:22:a5:43
[    1.897722] cpsw: Detected MACID = 60:64:05:22:a5:45
[    1.904429] drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
[    2.056006] UBIFS: mounted UBI device 0, volume 0, name "rootfs"
[    2.062347] UBIFS: file system size:   11427840 bytes (11160 KiB, 10 MiB, 90 LEBs)
[    2.070280] UBIFS: journal size:       1904640 bytes (1860 KiB, 1 MiB, 15 LEBs)
[    2.077927] UBIFS: media format:       w4/r0 (latest is w4/r0)
[    2.084017] UBIFS: default compressor: lzo
[    2.088305] UBIFS: reserved for root:  0 bytes (0 KiB)
[    2.095458] VFS: Mounted root (ubifs filesystem) on device 0:13.
[    2.102429] Freeing init memory: 240K
Starting logging: OK
Starting mdev...
Initializing random number generator... done.
Starting network...
[    3.688008] net eth0: CPSW phy found : id is : 0x20005c90
[    3.751900] net eth1: CPSW phy found : id is : 0x20005c90
Starting dropbear sshd: OK
Starting lighttpd: OK
Start the sftp-server ....
Start the telnetd ....
/etc/init.d/S50sftp-server: line 15: sftp-server: not found
Start the kangni daemon ....
/etc/init.d/S60daemon: line 13: ./daemon: not found


Welcome to mkq161 door controller from KN

mkq161 login: [    5.688403] PHY: 0:01 - Link is Up - 100/Full


Welcome to mkq161 door controller from KN

mkq161 login: 

Welcome to mkq161 door controller from KN

mkq161 login: root
Password: 
# ls
# ifconfig
eth0      Link encap:Ethernet  HWaddr 60:64:05:22:A5:43  
          inet addr:192.168.1.100  Bcast:0.0.0.0  Mask:255.255.255.0
          UP BROADCAST RUNNING MULTICAST  MTU:1500  Metric:1
          RX packets:21 errors:0 dropped:1 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1000 
          RX bytes:3553 (3.4 KiB)  TX bytes:0 (0.0 B)

eth1      Link encap:Ethernet  HWaddr 60:64:05:22:A5:45  
          inet addr:192.168.2.100  Bcast:0.0.0.0  Mask:255.255.255.0
          UP BROADCAST MULTICAST  MTU:1500  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1000 
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)

lo        Link encap:Local Loopback  
          inet addr:127.0.0.1  Mask:255.0.0.0
          UP LOOPBACK RUNNING  MTU:16436  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:0 
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)

# ifconfig usb-0 192.168.3.100 up
# ifconfig
eth0      Link encap:Ethernet  HWaddr 60:64:05:22:A5:43  
          inet addr:192.168.1.100  Bcast:0.0.0.0  Mask:255.255.255.0
          UP BROADCAST RUNNING MULTICAST  MTU:1500  Metric:1
          RX packets:21 errors:0 dropped:1 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1000 
          RX bytes:3553 (3.4 KiB)  TX bytes:0 (0.0 B)

eth1      Link encap:Ethernet  HWaddr 60:64:05:22:A5:45  
          inet addr:192.168.2.100  Bcast:0.0.0.0  Mask:255.255.255.0
          UP BROADCAST MULTICAST  MTU:1500  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1000 
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)

lo        Link encap:Local Loopback  
          inet addr:127.0.0.1  Mask:255.0.0.0
          UP LOOPBACK RUNNING  MTU:16436  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:0 
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)

usb0      Link encap:Ethernet  HWaddr B6:56:3C:E6:4F:07  
          inet addr:192.168.3.100  Bcast:192.168.3.255  Mask:255.255.255.0
          UP BROADCAST RUNNING MULTICAST  MTU:1500  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1000 
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)

# cd /pr# cd /proc/
# ls
1              449            873            execdomains    pagetypeinfo
2              451            902            fb             partitions
261            453            919            filesystems    scsi
263            5              931            fs             self
265            523            932            interrupts     slabinfo
277            528            935            iomem          softirqs
288            533            943            ioports        stat
3              538            asound         irq            swaps
4              543            boardname      kallsyms       sys
400            548            buddyinfo      key-users      sysrq-trigger
402            553            bus            kmsg           sysvipc
404            558            cmdline        kpagecount     timer_list
415            563            config.gz      kpageflags     tty
416            568            consoles       loadavg        uptime
417            577            cpu            locks          version
418            6              cpuinfo        meminfo        vmallocinfo
432            606            crypto         misc           vmstat
433            7              device-tree    modules        zoneinfo
443            8              devices        mounts
445            862            diskstats      mtd
447            871            driver         net
# cat ver# cat version 
Linux version 3.2.0 (zongkai@am335x-compiler) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Sun Feb 5 19:30:43 CST 2017